text.skipToContent text.skipToNavigation

Catalog No. : DL010EUN0R5C2E

Description:  HAZ3,LED,10KLM,TYPE V,120/277

UPC: 786607192231

Hazlux H3, fixture standard fixture 10 500 lumens 74W electronic LED driver 120 to 277VAC 50/60Hz (voltage range includes 208V, 220V, 240V etc.) standard housing type V glass refractor globe 3/4 inch ceiling / pendant mount UNIPAK with LED light source
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting