text.skipToContent text.skipToNavigation

Catalog No. : DL010EUN0R5A2E

Description:  HAZ3 LED 10KLM 120/277V R5 CON PEND

UPC: 787321121132

Hazlux H3, 10 500 lumens, 74W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, refractor globe, type V, 3/4 in. cone-top pendant, UNIPAK with LED light source, Housing Colour: ivory color, Ivory, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting