text.skipToContent text.skipToNavigation

Catalog No. : DL010EUN0-TGC-C2E-G

Description: 

UPC:

Hazlux 3 LED standard housing 10,100 lumens 88W electronic LED driver universal 120 to 277VAC 50/60 Hz standard housing thermal shock-resistant glass globe cast aluminum guard 3/4 inch ceiling mount Unipak with LED light source grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hazlux 3 - DL LED Series

Special Features

Labor, saving installation and maintenance-friendly construction

Specifications

Color

Grey

Lamp Type

LED

Power Rating

88 W

Voltage Rating

120/277 VAC

Ballast Type

Standard Housing

Frequency Rating

50/60 Hz

Classifications

Brand Name

Hazlux

Standard

UL844, CSA C22.2 No. 137
UL844, CSA C22.2 No. 137

Documents / Support Tools

Instruction Sheet

Click Here

Sales Drawing

Click Here