text.skipToContent text.skipToNavigation

Catalog No. : DL010E0CUTHV5EGK30

Description:  DL010EUN0CUTHV5EGK30

UPC: 787321182911

Hazlux H3, 10 500 lumens, 74W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, polycarbonate flat lens, HazVertor adaptor ring wall mount, UNIPAK with LED light source, Gray, Color Temperature: 3000K, Options (certification): canadian market, Housing Colour: grey, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting