text.skipToContent text.skipToNavigation

Catalog No. : DL007EUN0TGCS5E

Description:  HAZ3 LED 7KLM 120/277V STAN GRY

UPC: 787321135610

Hazlux H3, 7 500 lumens, 48W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, thermal shock-resistant globe, cast aluminum guard, 1-1/2" 25° angle stanchion, UNIPAK with LED light source, Ivory, Options (certification): canadian market, Housing Colour: ivory color, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting