text.skipToContent text.skipToNavigation

Catalog No. : DL007EUN0R5B2E

Description:  HAZ3 LED 7KLM 120-277V R5 WALL

UPC: 787321203210

Hazlux H3, 7 500 lumens, 48W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, refractor globe, type V, 3/4" wall mount, UNIPAK with LED light source, Housing Colour: ivory color, Ivory, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting