text.skipToContent text.skipToNavigation

Catalog No. : DL007EUN0R3CB2E

Description:  HAZ3 LED 7KLM 120-277V R3C WALL

UPC: 786607190480

Hazlux H3, fixture standard fixture 7 500 lumens 48W electronic LED driver 120 to 277VAC 50/60Hz (voltage range includes 208V, 220V, 240V etc.) standard housing type III glass reflector globe cast aluminum guard 3/4 inch wall mount UNIPAK with LED light source
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting