text.skipToContent text.skipToNavigation

Catalog No. : DL005EUNSTGCS5EG30

Description:  DL005EUNSTGCS5EGK30

UPC: 787321141307

Hazlux H3, 5 600 lumens, 37W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing with stainless steel inserts, thermal shock-resistant globe, cast aluminum guard, 1-1/2" 25° angle stanchion, UNIPAK with LED light source, Color Temperature: 3000K, Housing Colour: grey, Gray, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting