text.skipToContent text.skipToNavigation

Catalog No. : DL005EUNSTGCB3ET

Description:  HAZ3 LED 5KLM 120-277V SS TGC WALL

UPC: 787321144063

Hazlux H3, 5 600 lumens, 37W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing with stainless steel inserts, thermal shock-resistant globe, cast aluminum guard, 1" wall mount, UNIPAK with LED light source, HazCote black custom anti-corrosion coating, Options (certification): canadian market, Housing Colour: HazCote black custom anti-corrosion coating, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting