text.skipToContent text.skipToNavigation

Catalog No. : DL005EUNSTGCB2E

Description:  HAZ3 LED 5KLM 120-277V SS TGC WALL

UPC: 786607202022

Hazlux H3, standard fixture, electronic LED driver, standard housing with stainless steel inserts, thermal shock-resistant globe, cast aluminum guard, 3/4 wall mount, UNIPAK with LED light source, Lamp Wattage: 37W, Lumen Output: 5 600, 120 to 277VAC, Frequency: 50/60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting