Catalog No. : DL005EUNSTGB3ET
Description: HAZ3 LED 5KLM 120-277V TG WALL
UPC: 787321186056
Hazlux H3, 5 600 lumens, 37W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing with stainless steel inserts, thermal shock-resistant globe, 1" wall mount, UNIPAK with LED light source, Options (certification): US market, Housing Colour: HazCote black custom anti-corrosion coating, HazCote black custom anti-corrosion coating, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.