text.skipToContent text.skipToNavigation

Catalog No. : DL005EUNSR3CB2ET

Description: 

UPC:

Hazlux 3 LED Standard Housing 5,800 Lumens 45W Electronic LED Driver 120 to 277VAC 50/60 Hz Standard Housing with stainless steel inserts, type III glass refractor globe cast aluminum guard 3/4 Inch wall mount Unipak With LED Light Source, Hazcote black custom anti-corrosion coating
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hazlux 3 - DL LED Series

Special Features

Labor, saving installation and maintenance-friendly construction

Specifications

Lamp Type

LED

Power Rating

45 W

Voltage Rating

120/277 VAC

Ballast Type

Standard Housing with Stainless Steel Insert

Frequency Rating

50/60 Hz

Classifications

Brand Name

Hazlux

Standard

UL844, CSA C22.2 No. 137
UL844, CSA C22.2 No. 137

Documents / Support Tools

Instruction Sheet

Click Here

Sales Drawing

Click Here

ETIM EC002892 Ceiling-/wall luminaire

Suitable for wall mounting

Y

Suitable for suspended mounting

N

Suitable for ceiling mounting

N

Suitable for built-in mounting

N

Suitable for surface mounting

N

Suitable for number of lamps

1

Material housing

Aluminium

Voltage type

AC

Nominal voltage

120-277 V

Dimming 0-10 V

Y

Dimming DALI

N

Dimming DMX

N

Dimming DSI

N

Width

14.875 inch

Height/depth

16.75 inch