Catalog No. : DL005EUN20TGL4EG40
Description: DL005EUN20TGL4EGK40
UPC: 787321137461
Hazlux H3, 5 600 lumens, 37W, electronic LED driver, universal 347-480 VAC, 50/60Hz, standard housing, thermal shock-resistant globe, 1-1/4" straight stanchion, UNIPAK with LED light source, Color Temperature: 4000K, Housing Colour: grey, Gray, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.