text.skipToContent text.skipToNavigation

Catalog No. : DL005EUN20TGCC2EK40

Description: 

UPC:

Hazlux 3, standard fixture, Lamp Wattage: 45W, electronic LED driver, Lumen Output: 5800, 347/480VAC, Frequency: 50/60 Hz, standard housing, thermal shock-resistant globe, cast aluminum guard, 3/4" ceiling mount, UNIPAK with LED light source
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hazlux 3 - DL LED Series

Special Features

Labor, saving installation and maintenance-friendly construction

Specifications

Lamp Type

LED

Power Rating

45 W

Voltage Rating

347/480 VAC

Ballast Type

Standard Housing

Frequency Rating

50/60 Hz

Classifications

Brand Name

Hazlux

Standard

UL844, CSA C22.2 No. 137
UL844, CSA C22.2 No. 137

Documents / Support Tools

Instruction Sheet

Click Here

Sales Drawing

Click Here