text.skipToContent text.skipToNavigation

Catalog No. : DL005EUN20STGCB2E

Description:  HAZ3 LED 5KLM 347-480V STG WALL

UPC: 787321129619

Hazlux H3, 5 600 lumens, 37W, electronic LED driver, universal 347/480VAC, 50/60Hz, standard housing, Glass Coating:Anti-shatter tef lon coating , thermal shock-resistant globe, cast aluminum guard, 3/4 wall mount, UNIPAK with LED light source, Options (certificat ion): US market, Housing Colour: ivory color, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting