text.skipToContent text.skipToNavigation

Catalog No. : DL005EUN0TGS4EG

Description:  HAZ3 LED 5KLM 120-277V TG STAN GY

UPC: 787321202831

Hazlux H3, 5 600 lumens, 37W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, thermal shock-resistant globe, 1-1/4" 25° angle stanchion, UNIPAK with LED light source, Housing Colour: grey, Gray, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting