Catalog No. : DL005EUN0TGP2E
Description: HAZ3 LED 5KLM 120-277 TG PENDANT
UPC: 787321137454
Hazlux H3, 5 600 lumens, 37W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, thermal shock-resistant globe, 3/4" rigid pendant, UNIPAK with LED light source, Housing Colour: ivory color, Ivory, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.