Catalog No. : DL005EUN0TGCS4EG
Description: HAZ3 LED 5KLM 120-277V TGC STAN GY
UPC: 787321195256
Hazlux H3, 5 600 lumens, 37W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, thermal shock-resistant globe, cast aluminum guard, 1-1/4" 25° angle stanchion, UNIPAK with LED light source, Housing Colour: grey, Gray, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.