Catalog No. : DL005EUN0TGCL5EI6
Description: HAZ3 LD 5KLM 120/277V STR STNC I6
UPC: 786607192163
Hazlux H3, fixture standard fixture 5 600 lumens 37W electronic LED driver 120 to 277VAC 50/60Hz (voltage range includes 208V, 220V, 240V etc.) standard housing thermal shock resistant globe cast aluminum guard 1-1/2 inch straight stanchion UNIPAK with LED light source internal reflector 65 beam angle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.