text.skipToContent text.skipToNavigation

Catalog No. : DL005EUN0TGCB2EGI6

Description:  HAZ3 LED 5KLM 120-277V TGC GY REFL

UPC:

Hazlux 3, standard fixture, Lamp Wattage: 45W, electronic LED driver, Lumen Output: 5800, 120 to 277VAC, Frequency: 50/60 Hz, standard housing, thermal shock-resistant globe, cast aluminum guard, 3/4 inch wall mount, UNIPAK with LED light source, Options (light distribution): internal reflector 65 Degree beam angle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting