Catalog No. : DL005EUN0R1C2E
Description: HAZ3 LED 5KLM 120-277V R1 CEIL
UPC: 787321124584
Hazlux H3, 5 600 lumens, 37W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, refractor globe, type I, 3/4" ceiling and pendant mount, UNIPAK with LED light source, Housing Colour: ivory color, Ivory, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.