text.skipToContent text.skipToNavigation

Catalog No. : DKLK-R56X56

Description:  SWIVEL BASE FOR BSH-R29/R48 AL BLK

UPC: 786209955609

Heavy-Duty Swivel Base for Automation Product BSH-R29/BSH-R48 (SH Tube Clamp - Fits to Conduit Size NW/Metric 29/32, Color Black/SH Tube Clamp - Fits to Conduit Size NW/Metric 48/50, Color Black) - Screws Z M8 and M M6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Anodised Aluminum

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29

Compliance and Certifications

POPs POPs 28 Compliant