text.skipToContent text.skipToNavigation

Alternate Catalog No. : DKBU 4

Catalog No. : DKBU4

Description:  AL DISC TFR CONN STUD 5/8 AND 1 IN

UPC: 783786717545

Aluminum Keebar, Disconnectable, Transformer Adapter Connector, Two Taps 1-14 UNS-2B both with Left Hand Thread. 5-1/2 inch x 2-53/64 inch with 1/2 inch Pad with one rows of 4 9/16 inch Holes. Includes Compound with one Black and one Pink Cap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Threaded

Conductor Range

5/8 to 1 in

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Size

5-1/2 x 2-53/64 in

Documents/Support Tools

SDS

Click here