text.skipToContent text.skipToNavigation

Alternate Catalog No. : DKB 2 N

Catalog No. : DKB2N

Description:  AL DISC TFR CONN 5/8 INCH STUD

UPC: 783786717569

Aluminum Keebar, Disconnectable, Transformer Adapter Connector, Tapped 1-14 UNS-2B with Left Hand Thread. 3-1/2 inch x 4-39/64 inch with 3/8 inch Pad with two rows of 2 9/16 inch Holes on 1-3/4 inch centers. Includes Compound and Pink Cap. Includes 5/8 inch Stud Adapter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Special Features

5/8 inch Stud Adapter

Specifications

Connection

Threaded

Conductor Range

5/8 in

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

3-1/2 in x 4-39/64 in

Documents/Support Tools

SDS

Click here