text.skipToContent text.skipToNavigation

Catalog No. : DJB40

Description:  400A,BOX,MG,SNGL,ALUM

UPC: 708917155065

MaxGard 400 Amp, Junction Box, Single Gang, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical junction box

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Material

Aluminum

Knockouts

0

Classifications

Brand Name

Russellstoll

Dimensions

Size

15 Inches x 15 Inches x 12 Inches

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here