text.skipToContent text.skipToNavigation

Catalog No. : DJ4X1C-700

Description:  2IN RISER GARD CORR ORG 700FT

UPC: 791207200668

Riser-Gard Fiber Optic Corrugated Conduit, Size 2 Inches, Outer Diameter 2.38 Inches, Inner Diameter 2 Inches, Wall Thickness 0.080 Inch, Length 700 Feet, Material PVC, Color White, with Pull Tape
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

UL Listed and is available with tape pre-installed.

Application

Riser-Gard is suitable for use in vertical runs in a shaft or between floors, as well as areas other than the plenum.

Specifications

Material

PVC

Color

Orange

Classifications

Brand Name

Carlon

Standard

UL e151168

Dimensions

Trade Size

2 Inches

Outside Diameter

2.38 in

Inside Diameter

2 in

Length

700 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001175 Corrugated plastic hose

Nominal diameter

50.8 mm

Nominal size in inch

2 inch

Outer diameter

2.38 inch

Inner diameter

2 inch

Material

Polyvinyl chloride (PVC)

Bending radius, static

304.8 mm

UV resistant

N

Colour

Orange

Sheathing material

Not sheathed

Halogen free

N

Approved according to DIN EN 61386-23

N

Approved according to UR

N

Approves according to Vd TÜV/GGVS

N

Approved according to LUL/British Standard

N

Approved according to Lloyd's Register TA

N

Approved according to UTAC

N

Approved according to DIN 5510

N

Approved according to NF F 16-101

N

Documents/Support Tools

Sales Drawing

Click here

Click here