Catalog No. : DIE2005
Description: DIE NON-INS 16-14/12-10/8-6 TUBULR
UPC: 786210931722
Die Set for Tools BATT22-6, PAIR22-6, BAIR22-6 to Crimp Non-insulated 16-10/8-6 AWG Sta-Kon Terminals (Tubular Only)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Color-coded Die Nests.
Descriptors
|
Category |
Lug crimping tool dies |
|
Special Features |
Color-coded Die Nests |
Specifications
|
Material |
Alloy Steel |
|
Color |
Black |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Other |
Documents/Support Tools
|
Sales Drawing |