text.skipToContent text.skipToNavigation

Catalog No. : DIE1802

Description:  BAT22-6 DIE FOR 02 SERIES DRGNTOOTH

UPC: 786210964096

Die for BAT22-6, BAIR22-6, PAIR22-6 Tools for Crimping 22L002 Dragon Tooth Terminals
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: BATT22-6, BAIR22-6,

Descriptors

Category

Lug crimping tool dies

Application

Crimping Dragon Tooth terminal for magnet wire.

Specifications

Material

Alloy Steel

Color

Black

Classifications

Brand Name

Sta-Kon

Sub Brand

Dragon Tooth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant