text.skipToContent text.skipToNavigation

Alternate Catalog No. : DHK 1/0

Catalog No. : DHK1/0

Description:  ALUM COMPR HOOK LUG - 1/0 3-3/4 IN

UPC: 783786717415

Aluminum Compression Hook (Slotted Tang) Lug - 1/0 Stranded Solid Compressed Compact, Dies TX 76 249 840 11A, 2 Slots .400 inch Wide. Overall Length 3.780 inch, Red Cap. Oxide Inhibitor. For Aluminum and Copper Conductors
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 STR AWG , 1/0 COMPR AWG , 1/0 SOL AWG , 1/0 COMPT AWG

Number Of Holes

2-Slots

Insulation

None

Material

Aluminum

Connection

Compression

Classifications

Brand Name

Homac

Dimensions

Size

3.780 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here