text.skipToContent text.skipToNavigation

Catalog No. : DH4X1C-50

Description:  1 1/2 INCH R/G ORANGE W/TAPE 50FT

UPC: 34481009474

Riser-Gard Fiber Optic Corrugated Conduit, Size 1-1/2 Inch, Outer Diameter 1.91 Inch, Inner Diameter 1.54 Inch, Wall Thickness 0.080 Inch, Length 50 Feet, Material PVC, Color Orange, with Pull Tape
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Specifications

Material

PVC

Color

Orange

Classifications

Brand Name

Carlon

Standard

UL e151168

Dimensions

Trade Size

1-1/2 Inch

Outside Diameter

1.91 in

Inside Diameter

1.54 in

Length

50 ft

Wall Thickness

0.080 in

ETIM EC001175 Corrugated plastic hose

Nominal diameter

38.1 mm

Nominal size in inch

1 1/2 inch

Outer diameter

1.91 inch

Inner diameter

1.54 inch

Material

Polyvinyl chloride (PVC)

Bending radius, static

254 mm

UV resistant

N

Colour

Orange

Sheathing material

Not sheathed

Halogen free

N

Approved according to DIN EN 61386-23

N

Approved according to UR

N

Approves according to Vd TÜV/GGVS

N

Approved according to LUL/British Standard

N

Approved according to Lloyd's Register TA

N

Approved according to UTAC

N

Approved according to DIN 5510

N

Approved according to NF F 16-101

N