text.skipToContent text.skipToNavigation

Catalog No. : DGGSA

Description:  GROUNDING SILO ADAPTOR

UPC: 708917408055

Tin Plated Electrolytic High Conductivity Copper Food & Beverage Ground Plate Adapter. 5 inch x 3-3/8 inch x 1/16 inch thick. (1) Hole 1-13/16 inch Diameter, (1) Hole 13/32 inch Diameter. (1) Bend at 150 degree angle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Special Features

Bend at 150 Degrees

Specifications

Conductor Material

Copper

Insulation

Bare

Classifications

Brand Name

Blackburn

Dimensions

Size

5 inch

Documents/Support Tools

Instruction Sheet

Click here