Catalog No. : DG4X1C-1500
Description: 1-1/4 INCH R/G W/TAPE -1500 FT
UPC: 791207353999
Descriptors
Category |
Electrical conduit |
Special Features |
UL Listed and is available with tape pre-installed. |
Application |
Riser-Gard is suitable for use in vertical runs in a shaft or between floors, as well as areas other than the plenum. |
Specifications
Material |
PVC |
Color |
Orange |
Classifications
Brand Name |
Carlon |
Standard |
UL e151168 |
Dimensions
Trade Size |
1-1/4 Inch |
Outside Diameter |
1.67 in |
Inside Diameter |
1.31 in |
Length |
1,500 ft |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal diameter |
31.75 mm |
Nominal size in inch |
1 1/4 inch |
Outer diameter |
1.67 inch |
Inner diameter |
1.31 inch |
Material |
Polyvinyl chloride (PVC) |
Bending radius, static |
203.2 mm |
UV resistant |
N |
Colour |
Orange |
Sheathing material |
Not sheathed |
Halogen free |
N |
Approved according to DIN EN 61386-23 |
N |
Approved according to UR |
N |
Approves according to Vd TÜV/GGVS |
N |
Approved according to LUL/British Standard |
N |
Approved according to Lloyd's Register TA |
N |
Approved according to UTAC |
N |
Approved according to DIN 5510 |
N |
Approved according to NF F 16-101 |
N |
Documents/Support Tools
Sales Drawing |