text.skipToContent text.skipToNavigation

Catalog No. : DFRU6508K

Description:  60A,FEM-INT,4P5W,MG,508,00K,3P220V

UPC: 708917272663

Replacement Female Interior, Voltage 3 Phase 600V, Amperage 60A, 3 Poles 4 Wire, with Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll