text.skipToContent text.skipToNavigation

Catalog No. : DFRU6104

Description:  60A,2P3W,104 2P277V,INT,CONN/RECP

UPC: 708917335252

Corresponding Female Replacement Interior Assembly - 60AMP, 2P3W, 277V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

277 V

Classifications

Brand Name

Russellstoll