text.skipToContent text.skipToNavigation

Catalog No. : DFRU4404K

Description:  400A,INT,3P4W,MG,404,00K,3P480V

UPC: 708917129882

Replacement Female Interior, Voltage 3 Phase 480V, Amperage 400A, 3 Poles 4 Wire, with Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll