text.skipToContent text.skipToNavigation

Catalog No. : DFRU2504K

Description:  200A,INT,4P5W,MG,504,00K,277/480V

UPC: 708917179610

Replacement Female Interior, Voltage 3 Phase Y 277/480V, Amperage 200A, 4 Poles 5 Wire, with Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll