text.skipToContent text.skipToNavigation

Catalog No. : DFRU2421

Description:  200A,INT,3P4W,MG,3P440V

UPC: 708917310129

MaxGard Female Replacement Interior Assembly, 200 Amp, 3 Pole 4 Wire, 30 440V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

440 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll