text.skipToContent text.skipToNavigation

Catalog No. : DFRU2414

Description:  200A,REPL-INT,3P4W,MG,414,3P600V

UPC: 708917298458

Corresponding Female Replacement Interior Assembly - 200AMP, 3P4W, 600V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll