text.skipToContent text.skipToNavigation

Catalog No. : DFRU1514

Description:  100A,INT,4P5W,MG,514,3PY347V

UPC: 708917123354

Replacement Female Interior, Voltage 3 Phase Y 347/600V, Amperage 100A, 4 Poles 5 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

347/600 V

Classifications

Brand Name

Russellstoll