text.skipToContent text.skipToNavigation

Catalog No. : DFRU1414

Description:  100A INT 3P4W 414 3PHASE/600V

UPC: 708917346456

MaxGard Female Replacement Interior Assembly, 100 Amp, 3 Pole 4 Wire, 3 Phase 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll