text.skipToContent text.skipToNavigation

Catalog No. : DFPU6416

Description:  60A,INT,3P4W,MG,416,3P208V

UPC: 708917189497

Replacement Male Interior, Voltage 3 Phase 208V, Amperage 60A, 3 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll