text.skipToContent text.skipToNavigation

Catalog No. : DFPU4514

Description:  400A, INT, 4P5W, 514, 3P/347/600VOL

UPC: 708917332954

Replacement Male Interior, Voltage 3 Phase Y 347/600V, Amperage 400A, 3 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

347/600 V

Classifications

Brand Name

Russellstoll