text.skipToContent text.skipToNavigation

Catalog No. : DFPU4414

Description:  400AMP,INT,3P4W,MG,414,3P600V

UPC: 708917332909

Replacement Male Interior, Voltage 3 Phase 600V, Amperage 400A, 3 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll