text.skipToContent text.skipToNavigation

Catalog No. : DFPU4410K

Description:  400AMP,INT,3P4W,MG,410,3P600V K

UPC: 708917347927

Replacement Male Interior, Voltage 3 Phase 600V, Amperage 400A, 3 Poles 4 Wire, with Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll