text.skipToContent text.skipToNavigation

Catalog No. : DFPU2307

Description:  200A,INT,3P4W,MG,307,125/250V

UPC: 708917273103

Male Interior Assembly, Voltage 125VAC/250VAC, Amperage 200A, 3 Poles 4 Wires
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

125 or 250 VAC

Classifications

Brand Name

Russellstoll