text.skipToContent text.skipToNavigation

Catalog No. : DFPU1618K

Description:  100A,INT,2P3W,MG,618,00K,28VDC,FEM

UPC: 708917272519

MaxGard Male Replacement Interior Assembly, 100 Amp, 2 Pole 3 Wire, 28VDC , with Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll