text.skipToContent text.skipToNavigation

Catalog No. : DFPU1516

Description:  100A,INT,4P5W,MG,516,3PY120/208V

UPC: 708917304494

Replacement Male Interior, Voltage 3 Phase Y 120/208V, Amperage 100A, 4 Poles 5 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll