text.skipToContent text.skipToNavigation

Catalog No. : DFPU1421

Description:  100A,INT,3P4W,MG,421,3P440V, MA

UPC: 708917181712

Replacement Male Interior, Voltage 3 Phase 440V, Amperage 100A, 3 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

440 V

Classifications

Brand Name

Russellstoll