text.skipToContent text.skipToNavigation

Catalog No. : DFPU1116

Description:  100A,INT,2P3W,MG,116,120V

UPC: 708917311614

Replacement Male Interior, Voltage 120V, Amperage 100A, 2 Poles 3 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

120 V

Classifications

Brand Name

Russellstoll