text.skipToContent text.skipToNavigation

Catalog No. : DFIU4421

Description:  INT ASSY,400A,3P4W,421

UPC: 708917156789

Receptacle Interior Assembly without Control Contacts, 400Amps, 3 Pole 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Classifications

Brand Name

Russellstoll